Skip to main content
Logo print

LCS² - Keystone RJ 45 socket category 6A UTP fast crimping connection

LCS² LEGRAND

LCS² - Keystone RJ 45 socket category 6A UTP fast crimping connection

REF. 033155 EAN oznaka. 3245060331559

RJ45 connector equipped with a rotating locking system. Suitable for category 6 U/UTP AWG 22 single-core cables up to AWG 26 and AWG multicore cables. It enables high speed data transmission.

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 6A (TIA)
Connection type Other
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for solid conductors Yes
Colour Colourless
AWG-range 22-26
Width 19.1 mm
Height 26.5 mm
Depth 30.1 mm
Terminal marking indication Yes

Dokumentacija

2 Dokumenti
Navodila za uporabo
LE02966AG.pdf pdf (0.94 Mo)
Tehnični list
F01422EN-03.pdf pdf (1.41 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0982.pdf pdf (0.08 Mo)
2 Dokumenti
Ooljevarstveni profil
LGRP-01128-V02.01-FR.pdf pdf (0.87 Mo)
Ooljevarstveni profil
LGRP-01128-V02.01-EN.pdf pdf (0.91 Mo)