-
Bus system KNX
-
Other bus systems
-
Model
-
Model
-
Model
-
Mounting method
-
Depth
-
Depth
-
Depth
-
Connected object

Closed current transformer EMDX3 80A

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 50/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 100/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 125/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 250/5

Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 400/5

Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 250/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 400/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 700/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 250/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 300/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 400/5

Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 600/5

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 700/5

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 800/5

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5

Single phase current transformer (CT) for 65 x 32 mm bar - transformation ratio 600/5

Single phase current transformer (CT) for 65 x 32 mm bar - transformation ratio 800/5

Single phase current transformer (CT) for 65 x 32 mm bar - transformation ratio 1000/5

Single phase current transformer (CT) for 84 x 34 mm bar - transformation ratio 1250/5