Skip to main content
Logo print

Upravljanje razsvetljave | Legrand Slovenia

lighting management emergency lighting fire legrand

We enable lighting to do what it could never do before


Legrand offers solutions to improve the energy efficiency of commercial buildings and ensure the safety of its occupants.​ Our product lines offer the most comprehensive line of simple, scalable and flexible energy efficient lighting controls and solutions for commercial applications. Innovative lighting solutions provide optimum comfort.

Lighting management

Legrand offers two types of solutions and proposes related services to ensure that your lighting management project saves energy and helps the environment. They are reliable and easy to use, provide safety and security, reduce expenses and are code compliant, sustainable and environmentally friendly.

energy efficiency

For more energy efficiency in buildings


Did you know that lighting, with 24% energy consumption, ranks third in the power consumptions of a building, after heating and electricity? However, thanks to optimized management, you can now save up to 60% energy! With Legrand's Lighting Management Solutions, make best use of daylight, adopt the appropriate solutions for each room and optimize the comfort of people and management flexibility.

self-contained detectors legrand

Self-contained detectors


The flush-mounted or wall-mounted lighting management sensor combines infrared and ultrasonic technologies to detect the slightest movement.

bus knx scs dali lighting solutions legrand

BUS/KNX, SCS & DALI lighting solutions


For more energy efficiency, convenience and flexibility to every space, that needs no upgrading as the building evolves.

LED luminaires

A range of 69 catalogue items divided into 8 families of lighting fixtures for shops, offices and residential buildings. In developing this range, quality has been our watchword! All our products have been tested by world-renowned testing laboratories, have obtained CB international certification, and comply with the most stringent standards.

Flush-mounting LED luminaires

Flush-mounting LED luminaires


Ultra-slim and elegant, they blend perfectly into white ceilings. Ideal solution for main lighting, corridors and stairs, in residential buildings, offices and shops.

Surface-mounting LED luminaires


Ideal solution for main lighting, corridors and stairs, in residential buildings, offices and shops. They can be installed directly on the ceiling without a cut-out.

Ultra-slim LED luminaires 600 x 600

Ultra-slim LED luminaires 600 x 600


Our range of ultra-slim LED luminaires (600 x 600) constitute the ideal solution for offices, conference rooms and healthcare establishments.

What detection technologies are used?

Passive Infrared Red sensors

The PIR detects occupancy by reacting to infrared energy sources, such as human body in motion. PIR sensors are suitable for smaller places. It provides good detection performance for people moving around, with a long detection range.

High Frequency sensors

HF sensors have a long range and are very sensitive to movements. They detect through glass and thin materials. HF sensors can therefore be mounted out of sight above a suspended ceiling. Detection can also take place outside the room.

Microwave technology

Microwave technology (MV) detects occupancy by emitting waves and analyzing bounced back waves. It's sensitive to movement and is ideal for large spaces and areas that have an awkward shape or where fine motion detection is required.

Dual technology

Sensors that employ PIR + US sensing technologies are usually referred to as “dual technology” (DT). Our Dual technology ensures maximum sensitivity and coverage in tough applications for optimum reliability and energy saving.

Legrand solutions


led lighting fixtures legrand

LED lighting fixtures

Legrand at Light+Building 2022

Legrand at Light+Building 2022

legrand automatic detector

360° Automatic detector

ecat_international_legrand

Mednarodni E-katalog

Preverite tehnične lastnosti naših izdelkov. Iščite po kodi izdelka, imenu in kategoriji. (za informacije o razpoložljivosti zalog se obrnite na svojega trgovskega svetovalca).

ODKRIJTE VEČ
Katalogi

Katalogi in brošure

Kje kupiti

Naši distributerji

Browse other solutions

energy efficiency legrand solutions

Energy Efficiency

Let's be part of the change together. We can build energy-efficient projects and reduce the impact on the environment. By choosing Legrand solutions, you are promoting the responsible use of energy.

DISCOVER

Put to an end to wasted energy with Legrand's Lighting Management Solutions. In this page, you will find out more about our products and services that make buildings more energy efficient.

Our lighting management systems ensure there is just the right amount of light when and where you need it. They are reliable and easy to use, provide safety and security, reduce expenses and are code compliant, sustainable and environmentally friendly.

We offer two types of solutions and propose related services to ensure that your lighting management project saves energy and helps the environment.