4 compartments snap-on mini-column. Black finish. 0,30m
LEGRAND
4 compartments snap-on mini-column. Black finish. 0,30m
REF. 653042
EAN oznaka.
3414971194915
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Pillar shape | Square |
---|---|
Model | Double-sided |
Pre-wired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 300-300 mm |
Number of usable covers | 4 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | Black |
RAL-number column | 9005 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Black |
RAL-number cover | 9017 |
Number of partitions | 4 |
Usable cross section | 11040 mm² |
Dokumentacija
3 Dokumenti
Navodila za uporabo
Tehnični list
Tehnični list
2 Dokumenti
Stran v katalogu
Tehnična stran v katalogu
26 Dokumenti