Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
LEGRAND
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
REF. 041646
EAN oznaka.
3245060416461
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Shape | Rectangular |
---|---|
With name plate | No |
With lighting | No |
Material | Plastic |
Mounting method | Surface mounted |
Colour | White |
Wireless | No |
Length | 50 mm |
Width | 20 mm |
Height | 25 mm |
degree of impact strength (IK) | IK06 |
---|---|
Degree of protection (IP) | IP30 |
Voltage type | AC/DC |
Nominal voltage | 24-24 V |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Label space/information surface | No |
Horizontal fixing center distance | 33-33 mm |
Dokumentacija
1 Dokumenti
Stran v katalogu
IZBERI DEJANJE