Cable ducting (base + cover) Transcab - 40x80 mm - grey RAL 7030
LEGRAND
Cable ducting (base + cover) Transcab - 40x80 mm - grey RAL 7030
REF. 636108
EAN oznaka.
3245066361086
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Material | Polyvinyl chloride (PVC) |
---|---|
Height | 80 mm |
Width | 40 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | No |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Usable cross section | 2717 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Dokumentacija
1 Dokumenti
Stran v katalogu
3 Dokumenti
Pogodba
UL recogn-E212478
(0.09 Mo)
Ooljevarstveni profil
Pogodba
NF Conduits-641237C
(0.18 Mo)
IZBERI DEJANJE