Cable glands metal - IP 68 - ISO 40 - Clamping capacity diameter 15-27 mm
LEGRAND
Cable glands metal - IP 68 - ISO 40 - Clamping capacity diameter 15-27 mm
REF. 095507
EAN oznaka.
3245060955076
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Thread type | PG |
---|---|
Nominal thread size metric/PG | 13.5 |
Pitch thread | 1.41 mm |
Thread length | 6.5 mm |
Wrench width | 22 mm |
Hexagon angular dimension | 24 mm |
Suitable for cable diameter | 7-13 mm |
Material | Metal |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
---|---|
Colour | Colourless |
Bend radius protection/trumpet flare | No |
With locknut | No |
Model | Straight |
Flat cable coupling | No |
Separable screw gland | No |
Operating / setting temperature | -25-85 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-zone dust | None |
Storage temperature | -20-80 °C |
Dokumentacija
1 Dokumenti
Tehnični list
1 Dokumenti
Stran v katalogu
1 Dokumenti
3D Autocad
1 Dokumenti
Ooljevarstveni profil
IZBERI DEJANJE