Skip to main content
Logo print

Ceiling rose - 3-pin - 250 V - 6 A - with screw connection

LEGRAND

Ceiling rose - 3-pin - 250 V - 6 A - with screw connection

REF. 060195 EAN oznaka. 3414970698131
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Ceiling lamp holder
Material Plastic
Colour White
Depth 30 mm
Lamp holder Other
Type of fastening Screw mounting
With starter insertion No
Nipple thread None
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 88 mm
Height 88 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C
Voltage type AC
Nominal voltage 250-250 V
Supply current 6-6 A
Halogen free Yes

Dokumentacija

1 Dokumenti
Tehnični list
F02269EN-01.pdf pdf (0.18 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0837.pdf pdf (0.12 Mo)