Skip to main content
Logo print
title

Circuit breaker DMX³ 2500, 3 poles, draw-out version and electronic protection unit

DMX³ 2500 LEGRAND

Circuit breaker DMX³ 2500, 3 poles, draw-out version and electronic protection unit

REF. 028462 EAN oznaka. 3414972326230
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Rated permanent current Iu 1000 A
Rated voltage 0-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 100 kA
Overload release current setting 200-1000 A
Adjustment range short-term delayed short-circuit release 300-1000 A
Adjustment range undelayed short-circuit release 2000-15000 A
Power loss 16 W
Device construction Built-in device slide-in technique (withdrawable)
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Connection at separate chassis part
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP20

Dokumentacija

6 Dokumenti
Dokumentacija za delavnice
Dokumentacija za delavnice
Tehnični list
MODBUS_MAPS.pdf pdf (1.12 Mo)
Tehnični priročnik
LE12614AA.pdf pdf (52.72 Mo)
Tehnični list
Navodila za uporabo
LE08866AC.pdf pdf (6.7 Mo)
5 Dokumenti
Stran v katalogu
ex223001_0216.pdf pdf (0.1 Mo)
Tehnična stran v katalogu
ex223001_0234-0235.pdf pdf (0.1 Mo)
Tehnična stran v katalogu
ex223001_0230-0231.pdf pdf (0.97 Mo)
Tehnična stran v katalogu
ex223001_0228-0229.pdf pdf (1.14 Mo)
Tehnična stran v katalogu
ex223001_0233.pdf pdf (0.04 Mo)
1 Dokumenti
Ooljevarstveni profil
1 Dokumenti
Programska oprema