Skip to main content
Logo print

Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E

P 17 Tempra LEGRAND

Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E

REF. 056673 EAN oznaka. 3245060566739
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

CEE socket outlet 16 A None
CEE socket outlet 32 A 1x32A xp xxxV
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M25
Handling Wall mounting
Degree of protection (IP) IP66
Military model No
Colour Grey
Height 310 mm
Width 125 mm
Depth 155 mm

Dokumentacija

3 Dokumenti
Tehnični list
F00140FR-05.pdf pdf (1.34 Mo)
Navodila za uporabo
250046003.pdf pdf (0.37 Mo)
Tehnični list
F00140EN-05.pdf pdf (1.34 Mo)