High Density LC duplex block for 24 singlemode fibres - blue
LCS³
LEGRAND
High Density LC duplex block for 24 singlemode fibres - blue
REF. 032115
EAN oznaka.
3414970961754
This block with High Density LC duplex adapters for 24 singlemode fibres fits directly onto fibre optic modular drawers and splice cassette.
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Suitable for number of couplings/adaptors | 24 |
---|---|
With number of couplings/adaptors | 24 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Type of connector external | LC-Duplex |
Type of connector interior | LC-Duplex |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | Other |
Height | 23 mm |
Width | 108.8 mm |
Depth | 38.4 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Dokumentacija
1 Dokumenti
Stran v katalogu
2 Dokumenti
BIM datoteka
BIM datoteka
1 Dokumenti
Ooljevarstveni profil
IZBERI DEJANJE