Skip to main content
Logo print

Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E

P 17 Tempra LEGRAND

Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E

REF. 057300 EAN oznaka. 3245060573003
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

IEC-amperage 16 A
Number of poles 3
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP44
Switch Electrical locking
With earth leakage switch No
Empty locations on mounting rail No
Housing material Plastic
Protection Other
Military model No

Dokumentacija

1 Dokumenti
Navodila za uporabo
LE03651AA-01.pdf pdf (0.32 Mo)
4 Dokumenti
Tehnična stran v katalogu
ex223001_0529.pdf pdf (0.05 Mo)
Tehnična stran v katalogu
ex223001_0530.pdf pdf (0.05 Mo)
Tehnična stran v katalogu
ex223001_0531.pdf pdf (0.06 Mo)
Stran v katalogu
ex223001_0525.pdf pdf (0.12 Mo)
2 Dokumenti
BIM datoteka
BIM datoteka