Skip to main content
Logo print

Living Light - Cover plate 2X2P 71mm - Tech

Living Light Bticino

Living Light - Cover plate 2X2P 71mm - Tech

REF. BT-LNA4802M2TE EAN oznaka. 8005543430613
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 9006
Transparent No
With hinged lid No
Degree of protection (IP) Other
degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 159 mm
Height 86 mm
Depth 10.2 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentacija

1 Dokumenti
Tehnični list
IDP001511_01-EN.pdf pdf (2.07 Mo)
1 Dokumenti
Pogodba