Mallia Senses - 1 gang blanking plate - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang blanking plate - Brushed Black
REF. 281190BB
EAN oznaka.
3414972067324
1 gang blanking plate covers an empty space
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Material | Metal |
---|---|
Height | 86 mm |
Depth | 20.5 mm |
Width | 86 mm |
Colour | Black |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Dokumentacija
1 Dokumenti
Tehnični list
1 Dokumenti
Stran v katalogu
1 Dokumenti
Pogodba
OC / CB-CN61133
(0.52 Mo)
IZBERI DEJANJE