Mallia Senses - 1 gang cable outlet - 20A - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang cable outlet - 20A - Brushed Black
REF. 281147BB
EAN oznaka.
3414972073189
The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Mounting method | Flush-mounted |
---|---|
Connection system | Screwed terminal |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Colour | Black |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 86 mm |
---|---|
Device depth | 37 mm |
Built-in depth | 12.7 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Dokumentacija
1 Dokumenti
Tehnični list
1 Dokumenti
Stran v katalogu
1 Dokumenti
Pogodba
AoC-2401B1482SHA-V2
(0.55 Mo)
IZBERI DEJANJE