Skip to main content
Logo print

Mallia Senses - 1 gang cable outlet - 20A - Matt Black

Mallia Senses LEGRAND

Mallia Senses - 1 gang cable outlet - 20A - Matt Black

REF. 281147MB EAN oznaka. 3414972073332

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Black
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Built-in depth 12.7 mm
degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

Dokumentacija

1 Dokumenti
Tehnični list
F03236EN-00.pdf pdf (0.47 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0699.pdf pdf (0.1 Mo)
1 Dokumenti
Pogodba