Skip to main content
Logo print

Mallia Senses - 1 gang cable outlet - 20A - Matt White

Mallia Senses LEGRAND

Mallia Senses - 1 gang cable outlet - 20A - Matt White

REF. 281147MW EAN oznaka. 3414972073394

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour White
RAL-number (similar) 9003
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Built-in depth 12.7 mm
degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

Dokumentacija

1 Dokumenti
Tehnični list
F03236EN-00.pdf pdf (0.47 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0699.pdf pdf (0.1 Mo)
1 Dokumenti
Pogodba