Skip to main content
Logo print

Mallia Senses - 4 gang plate kit support - Matt Black

Mallia Senses LEGRAND

Mallia Senses - 4 gang plate kit support - Matt Black

REF. 281020MB EAN oznaka. 3414972083300

Mallia Senses support kit allows customer to install perfectly 4 devices side by side

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Flush-mounted
Mounting method Other
With nail No
Depth 4.7 mm
Height 85.6 mm
Number of modules horizontal (module system) 8
Number of modules vertical (module system) 1
With built-in installation box No
With screws No
Width 343.6 mm
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Mounting direction Horizontal
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Mounting method of the module inserts Front side
Suitable for mounting in round junction box 60 mm No
Horizontal fixing center distance 318.3-318.3 mm

Dokumentacija

1 Dokumenti
Tehnični list
F03237EN-00.pdf pdf (1.05 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0704.pdf pdf (0.09 Mo)