Skip to main content
Logo print

Netatmo Smart Video Doorbell PRO

Netatmo NETATMO

Netatmo Smart Video Doorbell PRO

REF. NA-NDB-PRO EAN oznaka. 3700730503686
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Shape Other
With name plate No
With lighting No
Material Other
Mounting method Surface mounted
Colour Black
Wireless No
Built-in depth 29 mm
Width 45 mm
Height 135 mm
degree of impact strength (IK) IK08
Degree of protection (IP) IP44
Operating / setting temperature -10-40 °C
Storage temperature -10-25 °C
Voltage type AC
Nominal voltage 8-230 V
RAL-number 9017
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 0.4-1.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) LP552035
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lithium-Ion (accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 5.8
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
IEC code (Pack2) LP552035
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Product use function Door entry systems
Application name Home + Security
Programming way Smartphone apps
Software Update Duration (years) 3

Dokumentacija

1 Dokumenti
Navodila za uporabo
QSG2-NDB-WEB-V3.pdf pdf (1.53 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0869.pdf pdf (0.06 Mo)
1 Dokumenti
Ooljevarstveni profil
LGRP-01539-V01.01-EN.pdf pdf (0.65 Mo)