Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - red
Osmoz
LEGRAND
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - red
REF. 023921
EAN oznaka.
3245060239213
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Number of switch positions | 3 |
---|---|
Type of control element | Toggle |
Suitable for lighting | No |
Colour control element | Red |
Colour indicator light cap | Other |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Switching function latching | Yes |
Spring-return | No |
With front ring | Yes |
---|---|
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Dokumentacija
1 Dokumenti
Tehnični list
3 Dokumenti
Tehnična stran v katalogu
Tehnična stran v katalogu
Stran v katalogu
1 Dokumenti
3D Autocad
4 Dokumenti
Pogodba
OC / CB-FR_714621/A1
(0.62 Mo)
Pogodba
VERITAS (BV)-16400/D2 BV
(0.64 Mo)
Ooljevarstveni profil
Pogodba
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
IZBERI DEJANJE