Skip to main content
Logo print

Pop up 2x4 modules to be equipped - brushed brass finish

LEGRAND

Pop up 2x4 modules to be equipped - brushed brass finish

REF. 054018 EAN oznaka. 3245060540180
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Built-in
Folding Yes
Extendable No
Shape Rectangular
Material Aluminium
Colour Other
Length 275 mm
Width 120 mm
Height 5 mm
Built-in depth 57 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of HDMI connections 0
Number of D-Sub connections 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Overvoltage protection No

Dokumentacija

3 Dokumenti
Tehnični list
F01367FR-05.pdf pdf (1.28 Mo)
Tehnični list
F01367EN-05.pdf pdf (1.5 Mo)
Navodila za uporabo
LE04004AA-04.pdf pdf (2.75 Mo)
2 Dokumenti
Stran v katalogu
ex223001_1168.pdf pdf (0.1 Mo)
Tehnična stran v katalogu
ex223001_1169.pdf pdf (0.05 Mo)
1 Dokumenti
Ooljevarstveni profil
LGRP-01527-V01.01-EN.pdf pdf (0.58 Mo)