Separation partition for Snap-on or Universal DLP-S trunking
DLP-S
LEGRAND
Separation partition for Snap-on or Universal DLP-S trunking
REF. 638008
EAN oznaka.
3245066380087
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | White |
degree of impact strength (IK) | Other |
Width | 21.1 mm |
Height | 41 mm |
Storage temperature | -25-60 °C |
Dokumentacija
4 Dokumenti
Tehnična stran v katalogu
Stran v katalogu
Stran v katalogu
Stran v katalogu
1 Dokumenti
3D Autocad
1 Dokumenti
Ooljevarstveni profil
IZBERI DEJANJE