Skip to main content
Logo print

Smart door and window sensors <lt/><gt/>

Netatmo NETATMO

Smart door and window sensors <lt/><gt/>

REF. NA-DTG-PRO EAN oznaka. 3700730503259
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Mounting method Other
Wireless Yes
With connection cable No
Colour White
Sensor length 76 mm
Width sensor 30.4 mm
Height of sensor 15.8 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
VdS class None
Width 30.4 mm
Height 76 mm
Depth 15.8 mm
degree of impact strength (IK) Other
Degree of protection (IP) IP67
Operating / setting temperature -20-50 °C
Storage temperature 0-30 °C
Voltage type DC
Nominal voltage 2-3 V
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Not applicable
Label space/information surface No
Entry membrane gland type Not applicable
Cable support Not applicable
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) LR03
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 6
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 66 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Programming way Smartphone apps
Application name Home + Security
Product use function Alarm systems
Software Update Duration (years) 3

Dokumentacija

1 Dokumenti
Navodila za uporabo
QSG2-DTG-V1-WEB.pdf pdf (0.77 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0868.pdf pdf (0.07 Mo)

Navzkrižna prodaja

Morda boste potrebovali tudi…

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details