Smart outdoor camera
Netatmo
NETATMO
Smart outdoor camera
REF. NA-NOC-PRO
EAN oznaka.
3700730502696
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Model | Standard (Fixed) |
---|---|
Mounting method | Wall |
Scope of application | Outside |
Protocol | TCP/IP |
Power over Ethernet (PoE) | None |
Picture system | Other |
Property picture system | Colour |
Colour depth | 10 Bit |
Focal size | 300-30000 mm |
Colour | Black |
Wireless | No |
Type of interface | Wi-Fi |
Number of pixels (Megapixel) | 4 |
Memory capacity | 8 GB |
With lens | Yes |
With infrared lighting | Yes |
Max. infrared reach | 15 m |
Vandal proof | Yes |
With video motion detector | Yes |
Horizontal field of view | 90-100 ° |
Vertical field of view | 60-100 ° |
Power consumption | 10 W |
Supply voltage | 110-240 V |
Voltage type | AC |
Height | 200 mm |
Width | 110 mm |
Depth | 50 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | Yes |
Operating / setting temperature | -20-50 °C |
---|---|
Storage temperature | -20-50 °C |
Supply current | 0.02-0.14 A |
Frequency | 50-60 Hz |
Halogen free | Yes |
Cable nature for connection | Flexible or rigid |
Cable section | 0.5-1.5 mm² |
Label space/information surface | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 55-95 mm |
Horizontal fixing center distance | 55-95 mm |
Contains Batteries and/or Accumulator | No |
Loudness setting | No |
Addressable | Yes |
Camera type | Fixed |
Video recorder angle | 100 ° |
Communication rank type | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Product use function | Videosurveillance |
Application name | Home + Security |
Programming way | Smartphone apps |
Software Update Duration (years) | 3 |
Dokumentacija
1 Dokumenti
Navodila za uporabo
1 Dokumenti
Stran v katalogu
1 Dokumenti
Ooljevarstveni profil
IZBERI DEJANJE