Skip to main content
Logo print

Smart outdoor camera

Netatmo NETATMO

Smart outdoor camera

REF. NA-NOC-PRO EAN oznaka. 3700730502696
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Standard (Fixed)
Mounting method Wall
Scope of application Outside
Protocol TCP/IP
Power over Ethernet (PoE) None
Picture system Other
Property picture system Colour
Colour depth 10 Bit
Focal size 300-30000 mm
Colour Black
Wireless No
Type of interface Wi-Fi
Number of pixels (Megapixel) 4
Memory capacity 8 GB
With lens Yes
With infrared lighting Yes
Max. infrared reach 15 m
Vandal proof Yes
With video motion detector Yes
Horizontal field of view 90-100 °
Vertical field of view 60-100 °
Power consumption 10 W
Supply voltage 110-240 V
Voltage type AC
Height 200 mm
Width 110 mm
Depth 50 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
Operating / setting temperature -20-50 °C
Storage temperature -20-50 °C
Supply current 0.02-0.14 A
Frequency 50-60 Hz
Halogen free Yes
Cable nature for connection Flexible or rigid
Cable section 0.5-1.5 mm²
Label space/information surface No
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Vertical fixing center distance 55-95 mm
Horizontal fixing center distance 55-95 mm
Contains Batteries and/or Accumulator No
Loudness setting No
Addressable Yes
Camera type Fixed
Video recorder angle 100 °
Communication rank type Not applicable
Battery ou Accumulator (Pack1) Not applicable
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Product use function Videosurveillance
Application name Home + Security
Programming way Smartphone apps
Software Update Duration (years) 3

Dokumentacija

1 Dokumenti
Navodila za uporabo
QSG-NOC-V9-WEB.pdf pdf (1.52 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0868.pdf pdf (0.07 Mo)
1 Dokumenti
Ooljevarstveni profil

Prodaja navzgor

Drugi so kupili tudi…

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details

Navzkrižna prodaja

Morda boste potrebovali tudi…

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details