Soliroc™ - Fixing accessory - for Batibox boxes - 1 gang
Soliroc™
LEGRAND
Soliroc™ - Fixing accessory - for Batibox boxes - 1 gang
REF. 077883
EAN oznaka.
3245060778835
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 102 mm |
Height | 102 mm |
Depth | 24.5 mm |
---|---|
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Dokumentacija
3 Dokumenti
Navodila za uporabo
Tehnični list
Navodila za uporabo
2 Dokumenti
Stran v katalogu
Stran v katalogu
IZBERI DEJANJE