Skip to main content
Logo print

Synergy™ - Rotary dimmer - 1 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - White

Synergy™ LEGRAND

Synergy™ - Rotary dimmer - 1 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - White

REF. 730156 EAN oznaka. 3245067301562
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Assembly arrangement Basic element with full cover plate
Method of operation Turn/push button
App control via Bluetooth No
Serial dimmer Yes
Type of load Universal
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP40
degree of impact strength (IK) IK02
Nominal voltage 230-230 V
Frequency 47-63 Hz
Control voltage 90-245 V
Nominal power resistive load 40-400 W
Connection type Screwed terminal
Cable section 1.5-1.5 mm²
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Stress test conformity (1000V) No

Dokumentacija

1 Dokumenti
Navodila za uporabo
0064FU8-06.pdf pdf (0.44 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0717.pdf pdf (0.07 Mo)