Thermal overload relay RTX3 40 0.25 - 0.4A Class 10A
RTX³
LEGRAND
Thermal overload relay RTX3 40 0.25 - 0.4A Class 10A
REF. 416642
EAN oznaka.
3414970405531
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Adjustable current range | 0.25-0.4 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
Dokumentacija
4 Dokumenti
Navodila za uporabo
Tehnični list
Tehnični list
Tehnični priročnik
3 Dokumenti
Tehnična stran v katalogu
Tehnična stran v katalogu
Stran v katalogu
1 Dokumenti
3D Autocad
IZBERI DEJANJE