-
Material
-
Material
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)

Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035

Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035

Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035

Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035

Ventilator with metal louvre - IP 32 - IK 10 - 30/160 m/h - RAL 7035

Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035

Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035

Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035

Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035

Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035

Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035

Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035

Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035

Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm

Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm

Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm