4 MTP feedthroughs block for multimode fibres - key up/key down - beige
LCS³
LEGRAND
4 MTP feedthroughs block for multimode fibres - key up/key down - beige
REF. 032134
EAN oznaka.
3414970962065
This block with 4 MTP feedthroughs for multimode fibres clips directly onto fibre optic modular drawers and splice cassette. Feedthroughs are key up/key down type for A or C polarity method.
Deli
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Tehnične značilnosti
Suitable for number of couplings/adaptors | 4 |
---|---|
With number of couplings/adaptors | 4 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Type of connector external | MT/MPO |
Type of connector interior | MT/MPO |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | Other |
Height | 23 mm |
Width | 108.8 mm |
Depth | 44.7 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Dokumentacija
1 Dokumenti
Stran v katalogu
2 Dokumenti
BIM datoteka
BIM datoteka
1 Dokumenti
Ooljevarstveni profil
IZBERI DEJANJE