Skip to main content
Logo print

Conduit support with screw-in wall plug - for conduits Ø20

LEGRAND

Conduit support with screw-in wall plug - for conduits Ø20

REF. 031381 EAN oznaka. 3245060313814
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Nominal diameter 20 mm
Number of cables/conduits 1
With distance to the wall Yes
Model Closed
Type of fastening Plug-in mounting
Material Plastic
Surface protection Untreated
Halogen free No
UV resistant No
Suitable in fire resistance areas No
Plastic sheathed No

Dokumentacija

1 Dokumenti
Navodila za uporabo
LE02569AA-01.pdf pdf (0.17 Mo)
2 Dokumenti
Stran v katalogu
ex223001_0814.pdf pdf (0.35 Mo)
Tehnična stran v katalogu
ex223001_0815.pdf pdf (0.12 Mo)