Skip to main content
Logo print

Netatmo Smart Alarm System with Camera

Netatmo NETATMO

Netatmo Smart Alarm System with Camera

REF. NA-NBU-AS-PRO EAN oznaka. 3700730503471
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Model Standard (Fixed)
Mounting method Other
Scope of application Inside
Protocol TCP/IP
Power over Ethernet (PoE) None
Picture system Other
Property picture system Colour
Colour Other
Wireless Yes
Type of interface Wi-Fi
Number of pixels (Megapixel) 4
Memory capacity 8 GB
With lens Yes
With infrared lighting Yes
Max. infrared reach 8 m
degree of impact strength (IK) Other
With video motion detector Yes
Degree of protection (IP) Other
Horizontal field of view 120-120 °
Vertical field of view 70-70 °
Power consumption 5 W
Supply voltage 5-5 V
Voltage type DC
Diameter 45 mm
Height 165 mm
Operating / setting temperature 0-50 °C
Storage temperature -20-80 °C
Supply current 0-2 A
Frequency 50-60 Hz
Standby consumption 200 mA
Halogen free Yes
Cable nature for connection Flexible
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Contains Batteries and/or Accumulator Yes
Camera type Night vision
Video recorder angle 130 °
Max distance between internal and external unit 100 m
IEC code (Pack1) LR6
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 4
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 92 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
IEC code (Pack2) LR03
Battery ou Accumulator (Pack2) Battery (not rechargeable)
Element Composition (Pack2) Alkaline
Number of Pack 2 6
Number of Single Element (Pack2) 1
Single Element weight (Pack2) 66 g
Pack2 Location Included in packaging
Regulation Type (Pack2) P : Portable (Standard format)
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
With voice command Yes
Programmable No
Programming way Smartphone apps
Connectable by Internet box No
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Product use function Alarm systems
Application name Home + Security
Software Update Duration (years) 3

Dokumentacija

3 Dokumenti
Navodila za uporabo
QSG2-NIS-V1-WEB.pdf pdf (1.62 Mo)
Navodila za uporabo
QSG2-DTG-V1-WEB.pdf pdf (0.77 Mo)
Navodila za uporabo
QSG2-NSC-V1-WEB.pdf pdf (0.39 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0868.pdf pdf (0.07 Mo)

Prodaja navzgor

Drugi so kupili tudi…

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details

Navzkrižna prodaja

Morda boste potrebovali tudi…

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Details