Skip to main content
Logo print

Set of incoming or outgoing swivel terminals for DRX 630 adjustable - 3P

LEGRAND

Set of incoming or outgoing swivel terminals for DRX 630 adjustable - 3P

REF. 026350 EAN oznaka. 3245060263508
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Tehnične značilnosti

Busbar thickness 20-20 mm
Busbar width 20-20 mm
Suitable for Other
Width clamp 20 mm
Max. conductor cross section 314.16 mm²
Max. rated operation current Ie 630 A
Suitable for round conductor connection Yes
Suitable for sector conductor connection No
Suitable for strip conductor connection No

Dokumentacija

5 Dokumenti
Navodila za uporabo
LE07155AB.pdf pdf (0.9 Mo)
Tehnični priročnik
Dokumentacija za delavnice
EXB25005_EN.pdf pdf (239.04 Mo)
Navodila za uporabo
80029LA-00.pdf pdf (0.39 Mo)
Dokumentacija za delavnice
EXB25004_FR.pdf pdf (239.32 Mo)
1 Dokumenti
Stran v katalogu
ex223001_0135.pdf pdf (0.1 Mo)