End stop for Viking3 terminal blocks with automatic 6mm pitch

End stop for Viking3 terminal blocks with automatic 8mm pitch

End stop for Viking3 terminal blocks with automatic 10mm pitch

End stop for Viking3 terminal blocks with automatic 12mm pitch

Blade lever Viking 3 - with handle lever for fuse cartridge 5x20

Handle lever Viking 3 - blue for neutral

Handle lever Viking 3 - grey

Mini lever Viking 3 - for disconnect blocks

Joining rods Viking 3 - for handle and mini lever - for 2 blocks

Joining rods Viking 3 - for handle and mini lever - for 3 blocks

Blown fuse indicators Viking 3 - 12/24/48 V~/= -blocks with fuse cartridge 5x20

Blown fuse indicators Viking 3 - 110/250 V~ - blocks with fuse cartridge 5x21

Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm

Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm

Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm

Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm

Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm

Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10

Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10

Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12

Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15

Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 5,6

Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 8,10

Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 12,15