-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of inputs
-
Number of lines to feed
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Connected object

KNX 2x300W universal dimmer - din

KNX dali gateway din 16 groups

KNX controller dimming 1-10v din 10 outputs

KNX controller multi-applications din 8 outputs

KNX controller multi-applications din 8 outputs 8 inputs

KNX controller multi-applications din 12 outputs

KNX controller multi-applications din 16 outputs

KNX controller multi-applications din 20 outputs

KNX controller multi-applications din 20 outputs 18 inputs

KNX controller on-off din 4 outputs 16A

KNX 4 inputs interface - flush mounting

KNX 4 inputs interface - din

KNX DALI gateway din 64 ballasts

KNX power suplly din 320mA

KNX power suplly din 640mA

Mosaic™ - BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling

KNX line coupler din

KNX connector

KNX cable bus - 1 pair - 500 m

KNX cable bus - 2 pairs - 500m

KNX 4 channels control unit without label display

KNX control unit - 1 button / 1 action point - Mosaic - white

KNX control unit - 2 buttons / 2 action points - Mosaic - white

KNX control unit - 1 buttons / 2 action points - Mosaic - white