-
Type of accessory/spare part
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Housing material
-
Material
-
Material
-
Housing material
-
Suitable for enclosure building width
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Screwing system
-
Screwing system
-
Screwing system
-
Type of closure
-
Type of closure
-
Type of closure
-
Type of closure
-
Type of closure
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Head form
-
Head form
-
Number of doors
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour

Pochette plastique souple A4 pour plans - 305x220mm - transparente

Plaque à balai IP43 pour coffret Altantic métal largeur 600mm ou 800mm

Plaque pleine pour armoire Marina hauteur 1800mm et largeur 800mm

Plaque partielle Lina 12,5 pour armoire Marina hauteur 1400mm et largeur 800mm

Plaque perforée Lina 25 pour armoire Marina hauteur 1400mm et largeur 800mm

Vis tête autoforeuse-taraudeuse pour Ø3,3mm - 4,8mmx16mm

Vis autotaraudeuse CBL Z 5,5x16 pour fixation de l'appareillage sur plaques

Vis autoforeuse-taraudeuse CBL Z 5,5x19 pour fixation de l'appareillage sur plaques

Cache-vis pour isolation tête de vis référence 034745 à l'intérieur des goulottes

Jeu de 2 ouïes d'aération métal avec grilles IP32 IK10 - RAL7035 - 138x138mm

Jeu de 2 ouïes d'aération métal avec grilles IP32 IK10 - RAL7035 - 248x248mm

Résistance de chauffage 230V~ à air pulsé pour armoire - IP20 - 350W - thermostat 0°C à 60°C - débit 35m³/h

Ventilateur de toit avec moteur débit 600m³/h soufflage - 400x350x100mm - IP23 IK08 - plastique

Ventilateur de toit avec moteur débit 1000m³/h soufflage - 400x350x100mm - IP23 IK08 - plastique

Ventilateur avec ouïe métal débit 30m³/h avec filtre et 160m³/h soufflage libre - IP32 IK10 - RAL7035

Ouïe d'aération plastique avec filtre G3 IP54 - RAL7035 - 150x150mm

Ouïe d'aération plastique avec filtre G3 IP54 - RAL7035 - 250x250mm

Ouïe d'aération plastique avec filtre G3 IP54 - RAL7035 - 325x325mm

Thermostat de 5°C à 60°C avec contact à ouverture ou fermeture pour coffret ou armoire - fixation sur rail

Ventilateur avec ouïe plastique débit 40m³/h avec filtre et 160m³/h soufflage libre - IP54 IK08 - RAL7035

Ventilateur avec ouïe plastique débit 120m³/h avec filtre et 160m³/h soufflage libre - IP54 IK08 - RAL7035

Ventilateur avec ouïe plastique débit 240m³/h avec filtre et 450m³/h soufflage libre - IP54 IK08 - RAL7035

Ventilateur avec ouïe plastique débit 400m³/h avec filtre et 900m³/h soufflage libre - IP54 IK08 - RAL7035

Ventilateur avec ouïe plastique débit 550m³/h avec filtre et 1200m³/h soufflage libre - IP54 IK08 - RAL7035