Categories
FILTERS
Clear all
Τεχνικά χαρακτηριστικά
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Nominal voltage
-
Bus system KNX
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Function
-
Mounting direction
-
Number of contacts as normally open contact
-
Nominal current
-
Mounting direction
-
Loudness
-
Type of connector
-
Clamps
-
Nominal current
-
Type of connector
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Construction type lens
-
Wireless
-
Rated current
-
Rated current
-
Monitoring equipment
-
Operating voltage
-
Utilization
-
Operating voltage
-
Hole diameter
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Method of operation
-
Category
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Number of modules vertical (module system)
-
Max. output current
-
Outlet direction
-
Other bus systems
-
Dimming phase cut-on (leading edge)
-
Max. output current
-
Outlet direction
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Model
-
Model
-
Model
-
Tap loss at 860 MHz
-
Model
-
Model
-
Tap loss at 860 MHz
-
Surface mounting
-
Model
-
Model
-
Model
-
Model
-
Monitoring window/light outlet
-
Model
-
Connection system
-
Dimming phase cut-off (trailing edge)
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of outlets
-
Number of outlets
-
Lamp holder
-
Built-in battery
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Colour light source
-
Push button mode
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Switching mode
-
With manual radio transmitter
-
Number of poles
-
Range
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Protocol
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Shielded buses
-
Radio frequency
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Type of load
-
Type of load
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment
-
Connected object
-
Connected object