
Classia
Bticino
REF. BT-R4380
EAN.
8005543636213
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Built-in |
---|---|
Function | Escape route lighting/signage |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Power supply system | Central (central battery) |
Battery technology | NiMH |
Lamp type | LED not exchangeable |
RAL-number housing | 9003 |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 110-220 V |
Degree of protection (IP) | IP20 |
Protection class according to IEC 61140 | None |
Recognition distance | 3 m |
Nominal operation time | 2-2 h |
Width | 44 mm |
Height/depth | 43 mm |
Length | 44 mm |
Built-in width | 44 mm |
Built-in height/depth | 33.2 mm |
Built-in length | 44 mm |
Operating / setting temperature | -5-50 °C |
---|---|
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Halogen free | Yes |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Vertical fixing center distance | 3.5-3.7 mm |
Horizontal fixing center distance | 3-3.2 mm |
Cable support | Screw cable clamp |
Cable tie suitable with | Flexible conduit |
Control mode | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 10 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
2 documents
Navodila za uporabo
Tehnični list
SELECT AN ACTION