Skip to main content
Logo print

Plexo | Legrand Slovenia

Plexo, always with you

With 60 years of experience in weatherproof switchgear, Plexo is constantly reinventing itself to respond to multiple installation situations and offer you a wider range of solutions for residential, commercial and industrial applications.

Plexo

The Plexo™ world


A CHOICE FOR EVERY TASTE

A diverse range in 4 different designs to suit every trend and every location. 
 

You'll find the right colour for every job, indoors or out.

Plexo™ fonctions

Plexo™, over 100 accessible features


For every need and every use

Plexo is available as flush-mounted or surface-mounted, complete or combinable, for every need and every use: single and double switches, with or without indicator lights, motion detectors, multi-station sockets, etc.
With the Mosaic adaptor, you'll have even more features for even more choice.

Four Plexo™ finishings

plexo anthracite

Contemporary

Anthracite

plexo gris

Essential

Grey

plexo blanc

Pure

White

Plexo sable

Natural

Sand

An iconic name, a contemporary design

Plexo is the waterproof wiring device that embraces current trends with contemporary lines. A design with character. An assertive offer.

Plexo Liberty

Plexo™ Liberty

Freedom to set up

Plexo is being transformed thanks to a completely new product design.

Plexo Reverso

Plexo™ Reverso

On the spot or on the spot

Plexo adapts to all circumstances and makes it easy to install in multi-user configurations.

Plexo Offroad

Plexo™ Offroad

Versatile and resistant

The rigidity of the product on uneven surfaces is improved by the design of the plate and frame.

Simplified implementation guaranteed

Plexo™ Liberty


  • Twice as much wiring space

  •  greater ease of installation

  • freedom of movement when wiring or rewiring.

  • No tools required 

  • Movable mechanism

2 wiring options :

  • Unclipped mechanism 

  • Clipped mechanism

Saving time on worksites and greater flexibility

Plexo reverso

Plexo™ Reverso


Saves time on building sites...

The same reference for surface-mounted boxes or flush-mounted brackets, for horizontal or vertical installation.

... and more flexibility

No tools required, just one clip, swivel the mechanism and you're done!

Robust and suitable for all situations

Plexo™ Offroad


The base plate and frame reinforce the product's rigidity on an uneven surface.

Seals and sealing membranes have been redesigned and positioned at the product's main assembly points.

Plexo

The assurance of an IP 55 range for all installation locations and environments.

Peripheral seal to compensate for deformations and irregularities on installation surfaces.

title
PLAY

Plexo™

Waterproof inters and sockets for all-weather use!