-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Cover model
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Type of connector
-
Nominal current
-
Type of connector
-
Type of connector
-
Nominal current
-
Nominal current
-
Clamps
-
Nominal current
-
Nominal current
-
Material
-
Material
-
Rated current
-
Construction type lens
-
Rated current
-
Rated current
-
Rated current
-
Material
-
Construction type lens
-
Rated current
-
Operating voltage
-
Constant light control
-
Utilization
-
Constant light control
-
Utilization
-
Utilization
-
Operating voltage
-
Operating voltage
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Category
-
Category
-
Category
-
Method of operation
-
Method of operation
-
Width opening
-
Method of operation
-
Category
-
Method of operation
-
Method of operation
-
Category
-
Width opening
-
Method of operation
-
Width opening
-
Width opening
-
Width opening
-
Outlet direction
-
Max. output current
-
Outlet direction
-
Dimming phase cut-on (leading edge)
-
Max. output current
-
Outlet direction
-
Surface mounting
-
Model
-
Model
-
Model
-
Model
-
Model
-
Dimming phase cut-off (trailing edge)
-
Model
-
Model
-
Model
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Surface mounting
-
Min. height finishing layer
-
Connection system
-
Connection system
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Lamp holder
-
Lamp holder
-
Number of rockers
-
Colour light source
-
Colour light source
-
Colour light source
-
Colour light source
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Supplied remote control
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Wiring system
-
Shielded buses
-
Shielded buses
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Type of load
-
Type of load
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connected object
-
Connected object

Contrôleur modulaire pour variation BUS KNX pour toutes charges BT , TBT , LED et fluocompact avec 2 sorties 2x300W

Alimentation DALI 230V 200mA et 16V= pour installation en faux plafond

Détecteur de mouvement autonome ECO2 3 fils avec neutre pour fixation au plafond dans petit local

Détecteur de présence autonome ECO2 3 fils avec neutre IP20 avec bornes automatiques pour fixation plafond

Détecteur de mouvement autonome ECO2 3 fils avec neutre pour fixation plafond avec portée Ø8m

Détecteur de mouvement autonome ECO2 3 fils avec neutre IP41 pour fixation plafond avec portée 2x12m

Interrupteur variateur Mosaic universel 2 fils sans Neutre 125W LED livré complet avec plaque - blanc

Connecteur mâle RJ45 vers BUS

Détecteur de mouvement ECO1 3 fils IP55 avec neutre complet saillie blanc

Détecteur de présence BUS KNX spécial espace de travail à détection infrarouge ou ultrasonic pour fixation au plafond

Détecteur de mouvement autonome ECO2 3 fils avec neutre IP55 avec tête orientable pour fixation en saillie

Détecteur de mouvement autonome ECO1 3 fils avec neutre IP41 pour fixation au plafond dans emballage traditionnel

Détecteur de mouvement ECO1 3 fils avec neutre IP42 pour fixation au mur en saillie dans emballage traditionnel

Détecteur de mouvement autonome ECO1 3 fils avec neutre IP55 pour fixation en saillie dans emballage traditionnel

Détecteur de mouvement autonome ECO1 3 fils avec neutre IP20 pour fixation au plafond en saillie

Commande filaire BUS KNX Céliane avec 1 ou 2 touches à 4 appuis à équiper d'un ou deux enjoliveurs

Voyant témoin vert 2,4mA 230V avec 2 fils à câbler pour interrupteur 20AX et prise de courant

Voyant témoin 230V 2,4mA - pour prise de courant commandée et interrupteur 20AX Mosaic et Céliane

Détecteur de mouvements étanche 3 fils ECO1 Plexo complet IP55 saillie - gris