
Détecteur de mouvement ECO1 3 fils IP55 avec neutre complet saillie blanc
Mosaic™
LEGRAND
Détecteur de mouvement ECO1 3 fils IP55 avec neutre complet saillie blanc
REF. 048898
EAN.
3245060488987
Mosaic, détecteur autonome de mouvement ECO1 pour lieux de passage sans luminosité naturelle
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Movement sensor |
---|---|
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Staircase light controller | Yes |
Bridging switch | Yes |
Max. reach sideways | 3 m |
Max. reach frontally | 12 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Surface mounted |
Suitable for ceiling mounting | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
Degree of protection (IP) | IP55 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 12 s |
Max. duty cycle | 16 min |
Detection angle horizontal | 0-360 ° |
Response value luminosity | 10-4000 lx |
Max. switching power | 1000 W |
Temperature | 0-55 °C |
Max. starting current | 4.2 A |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
5 documents
Tehnični priročnik
Tehnični list
Navodila za uporabo
Navodila za uporabo
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
4 documents
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
SELECT AN ACTION