REŠITVE ZA POSLOVNE PROSTORE
„Nomadske“ delovne prakse in nenehno prizadevanje za optimizacijo produktivnosti, ki prevladujejo danes, seveda vplivajo na sodobno načrtovanje poslovnih stavb. Sodobna pisarniška stavba zahteva prilagodljivo in fleksibilno tehnično infrastrukturo, ki omogoča vgradnjo električnih in komunikacijskih omrežij tam, kjer so potrebna. Takšni prostori morajo delovati tako, da zagotavljajo udobje in varnost, hkrati pa morajo biti energetsko učinkoviti in okolju prijazni.

Oblikovanje in inovativnost za vse vaše projekte
Mosaic je bil prenovljen, da vam ponuja večjo ergonomijo in prilagodljivost. Sistem stikal za steno, kanale, aluminijaste stebričke, vgradne omarice, pop-up stikala... Sodobnejši, trdnejši in lažji za namestitev.
Solutions for all professional spaces

Educational establishments
The dual-technology infrared + ultrasonic lighting management sensor and Infrared lighting management sensor without neutral come on automatically according to the amount of natural light and whether or not people are present.

Doctors' surgeries
Switch the light on by simply passing a hand near the switch with the antimicrobial sensitive switch + antimicrobial plate. It contains a silver compound which prevents the growth of surface bacteria.

Shared offices
Socket with automatic terminals, prewired sockets, for multiple connections in columns and floor boxes, Soluclip sockets, for easy installation in trunking, colored sockets, etc.

Hotel room
2 functions at a single point: Innovative, compact and convenient socket, with USB Type-C charger integrated in the front so a smartphone can be charged while the socket remains in use. Supplied with support.

Meeting room
New 30 W USB Type-C universal charger optimises charging of power delivery devices, by saving on average 30 minutes on the charging time. The smartphone can be charged while the socket remains in use.

Conference room
The preterminated Type-A HDMI socket is used to transmit High Definition digital audio/video streams between a source and a compatible receiver. 4-contact Speakon socket are used to connect powered speakers for high-quality sound.