Categories
FILTERS
Clear all
Τεχνικά χαρακτηριστικά
-
Function
-
Mounting direction
-
Material
-
Construction type lens
-
Monitoring equipment
-
Hole diameter
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Nominal voltage
-
Colour
-
Colour
-
Colour
-
Colour