
Classia
Bticino
REF. BT-R4703P
EAN.
8005543703915
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | Yes |
Depth | 13.5 mm |
Height | 79 mm |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
Width | 116 mm |
Flush-mounted installation | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Mounting direction | Horizontal and vertical |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Suitable for mounting on DIN-rail 35 mm | No |
Mounting method of the module inserts | Front side |
Suitable for mounting in round junction box 60 mm | No |