
Mallia Senses
Legrand
REF. 281024BB
EAN.
3414972691147
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | None |
Radio frequency bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of buttons | 4 |
Power consumption | 0.8 W |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Metal |
Material quality | Aluminium |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
With room temperature controller | No |
---|---|
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 35 mm |
Width | 42 mm |
Height | 58.5 mm |
Depth | 36.1 mm |
Built-in depth | 26.1 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-60 °C |
Standby consumption | 56 mA |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 0.8-0.8 mm² |
Cable nature for connection | Rigid |
Label space/information surface | Yes |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
2 documents
Navodila za uporabo
Tehnični list
1 document
Strojna programska oprema
SELECT AN ACTION