
Mallia Senses
Legrand
REF. 281027BB
EAN.
3414972691192
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | None |
Radio frequency bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of buttons | 9 |
Power consumption | 2.6 W |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Metal |
Material quality | Aluminium |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
With room temperature controller | Yes |
---|---|
With IR sensor | Yes |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 35 mm |
Width | 42 mm |
Height | 58.5 mm |
Depth | 36.1 mm |
Built-in depth | 26.1 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-60 °C |
Standby consumption | 56 mA |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 0.8-0.8 mm² |
Cable nature for connection | Rigid |
Label space/information surface | Yes |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
2 documents
Navodila za uporabo
Tehnični list
8 documents
Specifična vdelana programska oprema
Strojna programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
SELECT AN ACTION