
Arteor™
LEGRAND
REF. 572203
EAN.
3245065722031
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 10-30 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
---|---|
Operation | Turn |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
Max. contact voltage | 250 V |
Max. contact load | 8 A |
Degree of protection (IP) | IP30 |
Explosion-proof | No |
Colour | White |
Height | 45 mm |
Width | 45 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
2 documents
Tehnični list
Navodila za uporabo
1 document
Stran v katalogu
SELECT AN ACTION