
Arteor™
LEGRAND
REF. 574249
EAN.
3414971830387
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Tronic |
Type of load | Inductive load |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 0.4 A |
Switch capacity | 0-100 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
---|---|
Depth | 42 mm |
Built-in depth | 33 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 2.6 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 3 |
Terminals capacity | 1.5-2.5 mm² |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Product use function | Thermal comfort management |
Application name | Home + Control |
Programming way | Smartphone apps |
2 documents
Navodila za uporabo
Tehnični list
1 document
Stran v katalogu
1 document
Pogodba
OC / CB-SG PSB-IT-00308
(0.29 Mo)
SELECT AN ACTION