
Linkeo
LEGRAND
REF. 644203
EAN.
3414971982680
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Connection 1 | Other |
---|---|
Cable entry connection 1 | Straight |
Connection type according to IEC 60320, connection 1 | C19 |
Connection 2 | Other |
Cable entry connection 2 | Straight |
Connection type according to IEC 60320, connection 2 | C20 |
System-oriented connector system | No |
Number of cores | 3 |
Nominal cross section conductor | 1.5 mm² |
Length | 2 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Temperature resistance | -20-70 °C |
Nominal current | 10 A |
---|---|
Nominal voltage | 250-250 V |
Colour outer sheath | Black |
Spiralized cable | No |
With cord switch | No |
Outer diameter approximate | 8.5 mm |
Reaction-to-fire according to EN 13501-6: Class | None |
Reaction-to-fire according to EN 13501-6: Smoke production | None |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
Reaction-to-fire according to EN 13501-6: Acidity | None |
Halogen free | No |
2 documents
Tehnični list
Tehnični list
1 document
Stran v katalogu
SELECT AN ACTION