
X-LIGHT 360
Legrand
REF. 660042BK
EAN.
3414972634694
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Built-in |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | None |
Suitable for standby switching | Yes |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery technology | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 4 |
Lamp holder | None |
Number of lighting heads | 1 |
Housing material | Plastic |
RAL-number housing | 9005 |
Housing colour | Black |
Material cover | Plastic, opal |
Voltage type | AC/DC |
Nominal voltage | 230-230 V |
Nominal current | 43-43 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Constant light output (CLO) | Yes |
Degree of protection (IP) | IP42 |
degree of impact strength (IK) | IK07 |
Protection class according to IEC 61140 | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 2.5 W |
Rated luminous flux according to IEC 62722-2-1 | 100 lm |
Luminous flux in standby mode | 100 lm |
Colour temperature | 5000-5700 K |
Nominal operation time | 1-1 h |
---|---|
Height/depth | 44.5 mm |
Outer diameter | 125 mm |
Built-in height/depth | 42 mm |
Built-in diameter | 110 mm |
Type of wiring | Through wiring included |
Number of poles | 5 |
Conductor cross section | 1.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Estimated bulb life | 100000 h |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Maximum Input cable diameter | 12 mm |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
IEC code (Pack1) | AA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 3 |
Single Element weight (Pack1) | 20 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
1 document
datoteka z razpršitvijo svetlobe (IES)
2 documents
BIM datoteka
BIM datoteka
6 documents
Pogodba
AENOR S-007/000004
(0.91 Mo)
Pogodba
AENOR-007/001913
(0.9 Mo)
Pogodba
ENEC-ENEC/001218
(0.46 Mo)
Pogodba
ENEC-ENEC/001218
(0.5 Mo)
Pogodba
ENEC-20230900486B1
(0.26 Mo)
Ooljevarstveni profil
SELECT AN ACTION